MIKROE mikroProg for STM32

MIKROE mikroProg for STM32 is a fast programmer and hardware debugger based on ST-LINK v2. Smart engineering allows mikroProg to support all STM32 ARM Cortex™-M0, Cortex™-M3 and Cortex™-M4 and Cortex™-M7 devices in a single programmer! Outstanding performance, easy operation, elegant design and low price are it’s top features. It is supported in MikroElektronika ARM compilers (mikroC, mikroBasic, mikroPascal).

Compiler Compatibility mikroProg™ for STM32 is supported with mikroC™, mikroBasic™ and mikroPascal™ compilers for ARM®. Works with other ARM® compilers too!

SingleClick™ Debugging

mikroProg™ has native support for hardware step-by-step Debugging. debugger is a separate DLL module in mikroElektronika ARM® compilers which supports Step-over [F8], Step-into[F7], Step-out[Ctrl+F8], Run[F6], Run To Cursor[F4] debugging operations. Also, debugger supports standard and advanced breakpoints, which enable you to exploit the full potential of fast debugging.

You won't rip out the cable

How many times have you pulled the cable out of some device accidently and it just stopped working? We made sure to provide a secure connection of programer cable and created a holder to tie it firmly into place

Programming Software

On board mikroProg™ programmer requires special programming software called mikroProg™ for ARM®. This software is used for programming ALL of STM32 ARM® Cortex-M3™ microcontroller families, Software has intuitive interface and SingleClick™ programming technology.

  • Damage resistant protective box
  • mikroProg™ for STM32
  • USB cable and mikroProg™ to ST-Link v2 adapter
  • Documentation
  • Architecture: ARM (32-bit)
  • Interface: USB
  • Silicon Vendor: STM

MIKROE mikroProg for STM32 Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.