MIKROE SPI Isolator 3 Click

SPI Isolator 3 Click is a compact add-on board that contains a digital isolator optimized for a serial peripheral interface. This board features the MAX14483, a 6-channel 3.75kVRMS digital galvanic isolator with a very low propagation delay on the SDI, SDO, and SCLK channels from Analog Devices. Besides a second enable control input, which allows MAX14483 to isolate multiple SPI devices, and an auxiliary channel available for passing timing or control signals from the controller side to the peripheral side, the MAX14483 also possesses power monitors provided for both power domains to signal if the opposite side of the isolator is ready for operation. Thus, this Click board™ is suitable for general SPI-bus isolation and the industrial, process, and building automation, in programmable logic controllers, and many more.

SPI Isolator 3 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

SPI Isolator 3 Click as its foundation uses the MAX14483, a 6-channel 3.75kVRMS digital isolator with a very low propagation delay on the SDI, SDO, and SCLK channels from Analog Devices. It provides galvanic isolation for digital signals transmitted between two ground domains. The device withstands up to 560Vpeak of continuous isolation and up to 3.75kVRMS for up to 60 seconds. The wide supply voltage range of both power pins allows the MAX14483 to be used for level translation and isolation.

The MAX14483 offers low-power operation, high electromagnetic interference immunity, and stable temperature performance through Maxim’s proprietary process technology. The device isolates different ground domains and blocks high-voltage/high-current transients from sensitive or human interface circuitry. It also features an internal refresh circuit to ensure output accuracy when an input remains in the same state indefinitely.

SPI Isolator 3 Click communicates with MCU using the SPI serial interface with a maximum data rate of 200 Mbps. This Click board™ also comes with a SDO line enable control pin, labeled as OEN and routed on the RST pin of the mikroBUS™ socket, allowing MAX14483 to isolate multiple SPI devices. It also has a red LED indicator labeled as FLT to detect error outputs from other devices.

Besides an auxiliary channel, labeled as AUX, available for passing timing or control signals from the controller side to the peripheral side, the MAX14483 also possesses power monitors for both power domains to signal if the opposite side of the isolator is ready for operation. The FLT and AUX channels are designed to support SPI devices that require control signals beyond the standard 4-wire SPI bus. Each channel is unidirectional; it only passes data in one direction with a maximum data rate of 25Mbps.

The monitor channels (SAA, SBA) are designed to pass DC signals and have significantly lon­ger propagation delays than other channels, meaning they should not be used for data signals. SAA and SBA are set high when their respective opposite side of the isolator has power and is operating normally. When Side A or Side B is not powered, SAA or SBA is set low, and all outputs are set to their default state.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the SPI communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V, External
  • Supply Voltage VCC: Min. 3.3V, Max. 5V
  • External Supply Voltage VIN: Min. 1.71V, Max. 5.5V
  • Isolation Voltage: 3750 Vrms
  • Data Rate: 200Mbps
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +125°C

MIKROE SPI Isolator 3 Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.