MIKROE XPRO-Adapter Click

XPRO-Adapter Click is an adapter board for connecting Microchip Xplaned Pro expansion boards with hundreds of mikroBUS™ based host boards. The Xplaned Pro expansion header is standardized 20 pin connector which is allowing connection of many Microchip/exAtmel expansion boards. This Click also has duplicated Xplaned Pro and mikroBUS™ headers if reconfiguring is needed for individual boards or pinouts. By using XPRO-Adapter Click you can now use Microchip add-on boards on mikroBUS™ without additional wiring.

For more information about Microchips Xplained PRO evaluation platform and compatibility with our Click board™, please visit their official Xplained Boards page.

The XPRO-Adapter Click enables a mikroBUS™ 18-pin connector to interface with any Xplained Pro standard 20-pin extension boards from Microchip. Main goal of this boards is to provide interface between this two sockets at the same time offering the flexibility in reconfiguring I/O pinout between this two connectors. This is enabled on extended/duplicated headers so can customize pinout by removing jumpers and using wires to remap board default pinot.

All Xplained Pro boards have one or more dual row, 20-pin, 100mil female extension header. Note that all pins are not always connected. All connected pins follow the defined pin-out description in the table Below which you can find on the XPRO-Adapter Click silkscreen. As mentioned the extension headers can be used to connect a variety of Xplained Pro extensions to mirkoBUS MCU boards or to access the pins of the target MCU on Xplained Pro MCU boards directly.

This boards supports all standard communication interfaces which you may find on expansion boards such as SPI, I2C, UART, PWM (+/-), Analog (+/-). The ID pin which serves as communication line to the ID chip on an Xplaned Pro expansion boards is routed to the expanded mikroBUS connector and can be accessed and remapped if needed by using wire jumpers. The same goes for PWM lines which are available on the board however they need to be remapped to the appropriate mikroBUS pins before usage.

It is designed to be operated only with 3.3V logic levels. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with logic levels of 5V.

  • Interface: Analog, GPIO, I2C, PWM, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

MIKROE XPRO-Adapter Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.