×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

MIKROE Step Up Click

Step Up Click is a fixed frequency DC-DC step-up (boost) regulator, which can be obtained from any low voltage input - such as NiCd, NiMH or one cell Li-Po/Li-Ion batteries. This Click features very high efficiency, low noise and anti-ringing voltage output and inrush current limiting with the internal soft-start, as well as true disconnect option for minimized power drain, when in shutdown mode. These features allow this device to be used as the power source for various battery-operated devices, such as microcontrollers, various portable embedded electronic devices, handheld instruments, GPS modules, or various battery-operated USB emergency backup chargers. Very good switching efficiency factor ensures prolonged battery life for any application this device is used in.

Step Up Click board™ is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Step Up Click carries the MCP1665, a high-voltage, 3.6A, integrated switch PFM/PWM boost regulator, available in a 2mm x 2mm VQFN® package, from Microchip. Boost Click provides an adjustable output voltage through the onboard DAC that drives the FB pin of the MCP1665 to set desired output voltage. The input voltage can be in range from 2.9V to 5V V from an external DC source connected to VIN screw terminal. The output voltage can be set up to 32V.

Step Up Click utilizes the MCP1665, a 500 kHz, compact, high-efficiency, fixed-frequency, nonsynchronous step-up DC-DC converter that integrates a 36V, 100 mΩ NMOS switch, from Microchip. This IC is targeted towards boosting the voltage from NiCd, NiMH, Li-Po/Li-Ion batteries and as such it has a great efficiency factor, that allows for prolonged battery life. The MCP1665 IC uses the fixed switching frequency of 500 kHz and has the overvoltage protection to ensure safe operation.

Thanks to the undervoltage lockout feature, the voltage step-up process starts with the input voltage as low as 2.7V. MCP1665 features an UVLO that prevents fault operation below 2.7V, which corresponds to the value of three discharged primary Ni-Cd cells. The device starts its normal operation at 2.85V (typical) input. For the optimal efficiency, the device should be powered with at least 2.85V at the input terminal. Output current depends on the input and desired output voltageFor example, when powered with 4V at the input, Step Up Click will be able to deliver about 1A @ 12V to the connected load. As with the most step-up regulators, the input voltage should always be less than the voltage at the output to maintain the proper regulation. On the diagram below, the dependence of the maximum output current (Iout) on the input and typical output voltages is given.

The MCP1665 step-up regulator actively damps the oscillations typically found at the switch node of a boost converter. This removes the high-frequency radiated noise, ensuring low noise operation.

Besides the MCP1665, Step Up 2 Click also contains the D/A converter (DAC) labeled as MCP4921, 12-Bit DACs with the SPI Interface by Microchip, which is used in feedback loop. The DACs is connected to the feedback loop of the boost converter and therefore, the DAC signal which commonly ranges from 0 to +VREF, influences the voltage on the feedback midpoint. That way, the output voltage can be set to a desired value, up to 30V. The mentioned DAC uses SPI communication so the SDI, SDO, SCK, and CS pin of the mikroBUS™ are used for communication with the main MCU.

The device also features the mode pin, labeled as MOD, which is constructed as the open-drain output, that is pulled HIGH by the onboard 10K resistor. This allows an easy interfacing with the MCU and a simple solution to have the control over the switching mode. When the MOD pin is set to logic high level, the device is switching in PFM for light load. The MOD pin is routed to the mikroBUS™ RST pin

Besides the mode pin, the EN pin used to enable the device is routed to the mikroBUS™ CS pin. When pulled LOW, this pin will engage the true disconnect of the output load option, resulting in very low quintessential currents, suitable for the battery-operated devices. This pin is also pulled HIGH by the onboard resistor.

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 5V

MIKROE Step Up Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.