RoundyPi

RoundyPi is a round LCD display based on RP2040 along with a compact and stylish 1.28-inch display module of 240×240 resolution, 65K RGB colors, clear and colorful displaying effect, expanding its engagement with your project. RoundyPi comes with an embedded GC9A01 Driver and SPI Interface that minimize the required IO pins.

The RoundyFi makes creating color LCD projects on a circular screen quite easy with Raspberry Pi support and examples for getting you started.

  • 1.28 inch LCD
    • GC9A01 Driver
    • 240 x 240 Pixel Resolution
    • 65K RGB Color
  • RP2040 MCU
  • 3.3V Operating Voltage
  • USB Port (USB MicroB)
    • Data and Power Transmission
  • Interface Pins
    • 4 GPIO
    • 1 GND
    • 1 Power
  • SPI Interface

RoundyPi Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.