MIKROE IrThermo 3 Click

IrThermo 3 Click is a device which allows contactless measurement of the object temperature. It uses highly advanced MLX90632 FIR sensor, which detects the average temperature of objects within its field of view (FOV), which is typically ±25°. It is factory calibrated, with the calibration constants stored in its internal EEPROM. Besides EEPROM used for storing trimming values, device settings, and calibration constants, it has additional RAM area that can be used for auxiliary measurement data storage. The integrated temperature sensor provides ambient temperature measurement, necessary for a proper calibration. The device is calibrated to sense objects with the temperature ranging from -20 ℃ up to 200 ℃, and the ambient temperature ranging up to 80℃. The measurement resolution is 0.02℃. Measured data is available via the industry standard I2C communication bus.

Featuring high measurement resolution, reasonably accurate IR sensor, good precision within the specified temperature range, optical filtering of the visible light spectrum, EEPROM with factory calibration parameters, a simple interface that makes it really easy to integrate (only I2C related and power supply pins), and some other useful features, this device is an ideal solution for developing contactless temperature measurement applications. It can be used for industrial temperature control of moving parts which are hard to reach, general purpose industrial applications, air conditioning devices, and similar applications that require accurate temperature measurement in hard to reach or hazardous places.

IRThermo 3 Click uses the MLX90632 FIR sensor from Melexis as the contactless temperature sensor. This sensor is a thermopile IR sensor. A thermopile sensor is actually a serially connected thermocouple array, with hot junctions located on the heat absorbing membrane. The cold junctions are located on a cold base, providing the reference point for generating the voltage. Due to the low-temperature capacity of the membrane, it will react to the heat radiation, generating voltage via the thermoelectric effect. The ASSP circuitry of the MLX90632 sensor filters and amplifies the sensor signal, preventing interferences from external sources, such as localized thermal variations (air turbulence, or thermal differences across the sensor itself) to affect the measurement, yielding the highest accuracy of up to ±1℃. However, excessive disturbances and variations will affect the accuracy. The device is driven by a state machine, which controls the operation of several internal sections: thermal sensors, programmable gain amplifier, ADC converter, digital filtering, memory, and communication sections.

The MLX90632 FIR sensor is factory calibrated in wide temperature range: -20°C to 80°C for ambient (sensor) temperature and --20°C to 200°C for the object temperature. An integrated thermal sensor allows ambient temperature measurement independently of the thermopile itself, allowing accurate calibration calculations to be performed.

EEPROM area with 256 locations of 16-bit words contains the calibration constants and trimming values. Along with the measurement from the integrated ambient temperature sensor (which measures the temperature of the sensor itself), the EEPROM information is used in the calculations. Formulas for the calculations can be found in the MLX90632 datasheet, and the host MCU should contain a firmware which processes the raw data from the sensor, by applying the calculations. The measurement data is stored in RAM locations, which is 96 16-bit words long. The rest of the RAM can be used for storing temporary results or some other auxiliary data.

The STATUS register offers information about the status: the device is busy, EEPROM busy, data is ready and so on. The CONTROL register sets operating modes and initiates measurement while in a SLEEP mode. The last register controls the I2C peripheral address LSB and these three registers are located in the REGISTERS memory area. The entire memory map with the detailed information about all the EEPROM and register locations is provided in the MLX90632 datasheet.

There are three modes of operation and depending on the working conditions, the appropriate mode can be selected in the CONTROL register:

SLEEP mode - or SLEEPING STEP mode uses the least power of all modes. The device turns off unneeded sections until a command is received via the CONTROL register (SOC bit). Upon receiving the command, device powers on, performs a measurement and reverts back to the SLEEP mode.

STEP mode uses more power as the device remains powered. The actual measurement is paused until a command is received (SOC bit of the CONTROL register). Upon receiving the command, the device performs a measurement and waits for the next command.

CONTINUOUS mode performs measurements continuously. This mode consumes the most power, but the new data is constantly gathered, providing most accurate measurement with no lag. The device can be configured to have high refresh rates (down to 16ms). The default refresh rate is 0.5s.

There are two SMD jumpers on this Click board™. One jumper is used to set the LSB of the I2C address of the device and it is labeled as the ADDR. The other SMD jumper is labeled as the VCC SEL and it is used to provide reference voltage for the PCA9306, a bi-directional I2C level shifter so that the Click board™ can be interfaced with both 3.3V and 5V MCUs.

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.