The Machine Learning and AI Concept Kit is a starting place for the basics of predictive algorithms learned from historical data and inputs. This kit enables you to implement the idea that you had using the foundation of artificial intelligence to 'learn' from what you teach it. With the Machine Learning and AI Concept Kit. You'll also be offered an open-ended approach to machine learning and artificial intelligence, giving you countless options to make more project ideas come to life with the provided peripherals that will enable you to process the incoming data against ML-trained datasets.
The core of this kit is built around the Pico4ML TinyML Dev Kit from Arducam, which is a single board system powered by Raspberry Pi's RP2040 microcontroller. It has the power to run TensorFlow Lite for Microcontrollers, a scaled down machine learning software. The board features a QVGA camera module with ultra-low power consumption, configurable 1-bit video data serial interface with video frame and line sync, and the monochrome sensor makes image processing easy for most machine vision applications.
The audio chip on the Pico4ML is capable of directly outputting PDM (Pulse-density modulation) signals; this integration allows the RP2040 to receive audio input. Motion tracking is also a built-in feature with a 2.5mW low-power 9-axis IMU. Meanwhile, the small TFT display at the back of Pico4ML is a 160×80 LCD. It’s connected to the board through the SPI interface, allowing you to see a live preview of the camera or display the results of any of your ML models in real-time.
Along with the Arudcam we have included an IoT Power Relay. The IoT Power Relay is a controllable power relay equipped with four outputs that help you create an Internet of Things project with safe and reliable power control. With the IoT Power Relay you can easily control the power going to a device with an Arduino, Raspberry Pi or other single-board computer or microcontroller. It provides an alternative to the Power Switch Tail.
The IoT Power Relay is designed to allow you to safely control an outlet device that operates at 3--48VDC or 12--120VAC. Each IoT Power Relay features a single input (from the included C13 power cable) to four outputs: one normally on, one always on, and two normally off. The durable SPDT control relay is rated at 30/40A, for 400,000 operations.
Finally, the pan/tilt that comes with this kit is an easy-to-assemble bracket that utilizes servos to move on two axes fit for camera and helping-hand applications.
If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.
Skill Level: Experienced - You will require a firm understanding of programming, the programming toolchain, and may have to make decisions on programming software or language. You may need to decipher a proprietary or specialized communication protocol. A logic analyzer might be necessary.
See all skill levels
If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.
Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.