MIKROE Pressure 3 Click

Pressure 3 Click is a mikroBUS™ add-on board that carries an Infineon DPS310 digital barometric pressure sensor. It has an operating range from 300 to 1200 hPa with a relative accuracy of 0.06 hPa and absolute accuracy of 1 hPa.

DPS310 is a fast sensor with typical measurement time of 27.6 ms for standard mode, down to 3.6 ms in low precision mode.

The digital measurements are in 24-bit resolution. Up to 32 results can be stored in a FIFO buffer.

Pressure 3 Click has both I2C and SPI outputs. The four interface configuration buttons are soldered to mikroBUS™ I2C pins by default. The Click uses a 3.3V power supply.

  • Interface: GPIO, I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.