×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

MIKROE Stretch Click

Stretch Click is a mikroBUS™ add-on board with circuitry for measuring stretch forces with conductive rubber cords. The Click has screw terminals for connecting 2mm-diameter conductive rubber cord. The resistance of the cord increases when stretched, impacting the voltage available on the AN pin. Stretch Click is designed to use either a 3.3V or 5V power supply.

In a 'relaxed' state, the resistance is about 130 ohms per centimeter. As you pull on it, the resistance increases (the particles get further apart). As you stretch it out, the resistance increases. So lets say you have a 15cm piece - thats about 2.1 Kohms.

Stretch it to 25cm long and now it is 26/15*2.1K = 3.5 Kohms. You can stretch the rubber about 50-70% longer than the resting length, so a 15cm piece shouldn't be stretched more than 25cm. Once the force is released, the rubber will shrink back, although its not very "fast" and it takes a minute or two to revert to its original length. It's not a true linear sensor, and the resistance may vary from batch to batch, so we consider it a way to measure stretching motion but isn't really precise.

One meter of conductive rubber cord and two alligator clips are included in the package.

  • Interface: 28.6 x 25.4mm
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.