MIKROE HDC1000 Click

HDC1000 Click is a humidity (and temperature) measurement Click board™ carrying the HDC1000 sensor from TI. Its chief features are low power consumption, precision, and resistance to dust, dirt, and similar environmental contaminants. The relative humidity (0-100%RH) is measured with an accuracy of ±3%; the temperature is measured within a range from –20°C to 85°C with ±0.2°C accuracy. HDC1000 Click communicates with the target board MCU through mikroBUS I2C and INT lines. It operates as a peripheral device on the I2C interface. A pair of onboard jumpers allow you to specify the peripheral byte address, with four to choose from. The board is designed to use a 3.3V power supply only.

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.