MIKROE DHT22 Click

DHT22 Click is a temperature and humidity measurement board carrying the sensor of the same name. It’s a low cost reliable solution that communicates with the target board microcontroller through a single Serial Data Line. The sensor can detect temperatures between –40 and 80 degrees centigrade with a half a degree precision. The relative humidity measurement from 0–100% is accurate within 2%. DHT22 has two jumpers. One for choosing between two mikroBUS™ pins (CS or INT) for communicating with the target board microcontroller. Another for setting up the power supply voltage either at 3.3V or 5V.

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.