MIKROE MPU 9DOF Click

MPU 9DOF Click carries the MPU–9250 System in Package, which is the world’s first 9-axis Motion Tracking device. MPU–9250 comprises two chips. One is the MPU–6050 that contains a 3-axis accelerometer, a 3-axis gyroscope, and a DMP (digital motion processor); the other is AK8975, a 3-axis digital compass. It is designed for the low power, low cost, and high-performance requirements of consumer electronics equipment and wearable sensors. The ability to track motion in free space also makes MPU 9DOF Click a suitable sensor for RC vehicles (e.g. quadcopters) and camera stabilization systems.

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.