MIKROE Pressure Click

Pressure Click is a compact and easy solution for adding pressure measurement to your design. It features LPS331AP digital output pressure sensor. LPS331AP IC is an ultra compact absolute piezoresistive pressure sensor capable to measure pressure (260-1260 mbar) or temperature (-40°C to 80°C) and provide a digital signal to main board microcontroller. Pressure Click communicates with the target board microcontroller via mikroBUS™ SPI (MOSI, MISO, SCK, CS), I2C (SDA, SCL) and INT lines. The board is designed to use 3.3V power supply only.

  • Interface: GPIO, I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.