MIKROE IR Click

IR Click is an add-on board in mikroBUS™ form factor. It’s a compact and easy solution for adding infrared (IR) remote control module to your design. It features TSOP38338 IR receiver module as well as QEE113 IR emitting diode. The 38 kHz receiver carrier frequency is recommended for RCMM, NEC, RC5, RC6, r-step and XMP codes. IR Click communicates with the target microcontroller via mikroBUS™ UART (Tx and Rx) or AN and PWM lines. Jumpers J2 and J3 enable you to choose between these two ways. J1 zero-ohm SMD jumper is used to select between 3.3V or 5V power supply. It is soldered in 3.3V position by default.

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.