×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

MIKROE Turbidity Click Bundle

Turbidity Click Bundle: This bundle gives you everything you need to take high-accuracy turbidity measurements. It allows users to combine Turbidity Sensor with Turbidity Click via an additional 3-wire Male to Male Cable - 15 cm to measure the relative clarity of any liquid.

Turbidity Click Bundle gives you everything you need to measure the density of turbid water, as well as the concentration of foreign matter using the wavelength refraction between the phototransistor and the diode. It allows users to combine Turbidity Sensor with Turbidity Click via an additional 3-wire Male to Male Cable - 15 cm to measure the relative clarity of any liquid.

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Nephelometric Turbidity Unit: Min. 0 NTU, Max. 4500 NTU
  • Operating Temperature Range: Min. -10°C, Typ. +25°C, Max. +90°C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.