3.5" TFT Color Display w/ Capacitive Touch Screen

TFT Color Display with Touch Screen (3.5") is a color active matrix thin film transistor(TFT) liquid crystal display (LCD).

The TFT display module supports up to 24-bit pixel format (RGB: 888), allowing a true-color palette of 16,7 million colors, and resolution of 320 x 240 pixels. It features an excellent contrast ratio and uniform brightness. This module is composed of a TFT‐LCD panel, driver IC, FPC, a back light unit.

  • Type: TFT
  • Display Size: 3.5"
  • Graphic Controller: HX8238D
  • Touch Screen: Capacitive
  • Interface: I2C, SPI, Parallel 24-bit
  • Input Voltage: 3.3V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.