SparkFun Analog MEMS Microphone Breakout - VM2020

The SparkFun Analog MEMS Microphone Breakout makes it easy to work with the Vesper VM2020 analog microphone. The VM2020 is an ultra-high Acoustic Overload Point (AOP), high dynamic range, differential analog output piezoelectric MEMS microphone. What separates this from other analog MEMS microphones is that it was designed to be used in loud environments. Additionally, this microphone consists of a piezoelectric sensor and circuitry to buffer and amplify the output. It has an acoustic overload point of 152dB SPL for audio capture in loud environments.

Also note, this low-profile microphone has its port on the bottom side, so the microphone can be mounted flush to the outer surface of your enclosure. This microphone is omnidirectional, which means it does a good job of picking up sound sources from all directions.

Most microphone breakouts in SparkFun's catalog have an OpAmp which amplifies the signal and has a single-ended output. This microphone breakout is differential and does not have an OpAmp. To connect to the differential output with an Arduino, you will need to amplify the signal to a usable level and ADC with differential inputs. We recommend using the SparkFun WM8960 Audio Codec Breakout with a built-in programmable gain amplifier and ADC.

This board is great for applications that require you to measure volume in a loud environment, capture audio when the microphone is next to a speaker, fast Fourier transform analysis of sound at concerts, make your own electronic hearing protection, or create an adaptive filter for your smart speaker. Add the SparkFun VM2020 Analog MEMS Microphone Breakout to your next project!

  • Differential Analog Output
  • Frequency Range: 80Hz to 10kHz
  • Designed for loud environments
  • Acoustic Overload Point (AOP): ~10% distortion at 152dB
  • 1.6VDC to 3.6VDC supply voltage
  • 248µA typical supply current
  • 1100Ω Output impedance
  • SNR of 50dBA
  • Dust and water resistant to IP57
  • Weight: 0.54g
  • Board Dimensions: 0.40" x 0.55" (10.16mm x 13.97mm)

SparkFun Analog MEMS Microphone Breakout - VM2020 Product Help and Resources

Analog MEMS Microphone (VM2020) Hookup Guide

February 9, 2023

Get started with the SparkFun analog MEMS microphone breakout board! In this tutorial, we will be connecting the differential MEMS microphone to an Arduino using the WM8960 audio codec.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.