Mini-Terminal ADuC7020 ARM

Replacement: None. We are no longer carrying this development board but have a look at the rest of our development tools. This page is for reference only.

Carrier board for the ADuC7020 ARM processor.

  • MCU: ADuC7020 - ARM7TDMI Core, 16/32-bit RISC architecture, 5 Channels 12-bit, 1MSPS ADC, Differential and single-ended modes, 0 to Vref Analog Input Range, 4 Outputs 12-bit Voltage Output DACs, On-Chip 20ppm/?C Voltage Reference, On-Chip Temperature Sensor (?3?C), Uncommitted Voltage Comparator, JTAG Port, Clocking options: Trimmed On-Chip Oscillator (? 2%), External Watch crystal, External clock source, 45MHz PLL with Programmable Divider, 62k Bytes Flash/EE Memory, 8k Bytes SRAM, In-Circuit Download, JTAG based Debug, Software triggered in-circuit re-programmability, UART, dual I2C and SPI Serial I/O, 14-Pin GPIO Port, 2 X General Purpose Timers, Wake-up and Watchdog Timers, Power Supply Monitor, PLA ? Programmable Logic (Array), Power Specified for 3V operation, Active Mode: 6mW (@1MHz) 300mW (@45MHz), Fully specified for ?40?C to 85?C operation;
  • JTAG connector for in-circuit programming and debugging with ARM-JTAG
  • USB-RS232 convertor and interface to ADuC7020, can be used for serial download
  • I2C connector
  • Reset supervisor IC and button
  • Serial Download (bootloader enable) button
  • Two buttons
  • LCD 16x2 display with BACKLIGHT
  • 32.768kHz oscillator crystal
  • Power supply filtering capacitor and ferite bead
  • Extension header for ADC and DAC ports
  • PCB: FR-4, 1.5 mm (0.062"), green soldermask, white silkscreen component print
  • 1.45x3.8" (37x97 mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.