SparkFun SSOP to DIP Adapter - 20-Pin

8, 16, 20, and 28-Pin SSOP to DIP break out boards. The footprint was rotated to accommodate different width SSOP devices and can be used with any pin count up to 28 pins. Designed to be used with 0.65mm pitch devices but can also be used with 0.025" pitch devices (comes out to ~0.635mm). We've made these 0.635mm devices fit just fine. Can be used with packages from 0.200" (5mm) up to 0.450" (11.4mm) in width.

40 Pin break-away headers are perfect for use with these custom PCBs. Machine pin headers may be a better option for IC sockets. Pad layout fits all standard SSOP .65mm and can accommodate .635mm pitch devices.

  • 8-pin: 0.6 x 0.4" (15.24 x 10.16mm) 500mil DIP spacing
  • 16-pin: 1.0 x 0.4" (25.4 x 10.16mm) 400mil DIP spacing
  • 20-pin: 0.8 x 1.0" (20.32 x 25.4mm) 700mil DIP spacing
  • 28-pin: 1.4 x 0.7" (35.56 x 17.78mm) 600mil DIP spacing.

SparkFun SSOP to DIP Adapter - 20-Pin Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Simple-ID / about 11 years ago / 1

    Just bought this item to fit a TXB0108 in a 20 dip 600 mil spacing socket. This breakout has 700 mil spacing and not 600 . Still fit a breadboard but not my socket like what's said in the description :(

  • rajesh / about 16 years ago / 1

    seems like i can only use up to 20 pin ssop. But you say i can use up to 28 pins. what is correct here?

    • Pearce / about 14 years ago / 1

      I believe that refers to all the SSOP to DIP boards we carry.

Customer Reviews

No reviews yet.