×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

Breakout Board for VS1002 MP3

Replacement:BOB-08792. This product was retired because VLSI discontinued the VS1002. We recommend the VS1033 breakout but VLSI offers may other MP3 decoder ICs as well. This page is maintained for historical purposes only.

The VS1002 MP3 IC from VLSI is a great little MP3 decoder. However, it takes some noticeable external circuitry to get it up and running. With this breakout board from SFE, you can get up and rocking out in an afternoon! Once you've gotten proof of concept on breadboard - layout your own PCB with the bare VS1002 IC.

  • Separate Audio and Digital 3.3V supplies
  • Onboard 12.288MHz oscillator* 1.4x1.2"
  • 1.1" between headers

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • frank26080115 / about 16 years ago / 2

    Ridiculously easy to use! The only external component you need is a 3 mm jack to get it working. Audio is perfect with headphones.
    Just remember to set the CLOCKF register to 0x8000 to double up the clock speed or else your sound will come out at half speed.
    SPI clock speed can't be faster than 3 MHz, I was running an 8 MHz AVR with SPI2X set (meaning 4 MHz SCLK speed) and the decoder would behave erratically.
    You can power this with 3.3 V, the regulators on board dropped my voltage from 3.29 V to 3.24 V. My entire setup ran on 3.3 V so I didn't even need any level shifting.

  • davr / about 16 years ago / 2

    I don't get it, the breakout board with the IC costs the same as the IC on its own?

  • VLSI has minimum advertised pricing on their ICs (forces up the IC retail price). We can build the dev board for much cheaper so we decided to keep the retail price low on the board.

  • Quazar / about 16 years ago / 1

    Yep, it's a mystery, though it may have to do with the fact that the VS1002 has been discontinued by VLSI.
    The board comes fully populated and ready to run. I've just received mine and will be trying to make sounds this week.
    I'm using this with a 5V MCU, so I'll need level shifters. This means I have to have my own 3.3V supply just for the level shifters. It would have been handy if the on-board 3.3V digital supply had been brought out to power the shifters.

Customer Reviews

No reviews yet.