×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

MSP-JTAG-ISO Opto-Isolated Professional Programmer and Emulator

Replacement: None. We don't carry a replacement for this part but check out our other programmers. This page is for reference only.

The latest MSP programmer from Olimex. Compatiple with the TI-USB-FET, it has many advanced features. Connects via USB to program all MSP430xx processors. It can also be used as a standalone programmer using its internal flash, for field work away from the PC.

  • Programs all MSP430Fxxx flash microcontrollers
  • Several times faster than TI-USB-FET, up to 13kb/s
  • Uses TI standard 2x7 pin JTAG connector
  • Spy-By-Wire support for the newest TI MSP430 devices
  • Burns the MSP430 JTAG security fuse
  • 1000VDC optoisolation
  • Provides variable supply voltage to target
  • Internal Flash - works stand alone (with external power supply)
  • Works without computer for in-field firmware upgrades
  • MSP430.dll makes it compatible with all existing software that works with TI-USB-FET (emulates TI-USB-FET)
  • Compatible with IAR Kickstart software for programming, real time emulation, debugging, step by step program execution, breakpoints, memory dump etc everything all high priced emulators do
  • Works with free GCC C and IAR Kickstart compilers and Insight MSP430 toolchain and debugger* 90x50x20 mm (3.5x2x0.8") + 20 cm (8") cable

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.