MP3 Codec IC - VS1033D-L

The latest and greatest MP3 decoding from VLSI. The VS1033 is a single-chip MP3/AAC/WMA/MIDI audio decoder and ADPCM encoder. It contains a high-performance, proprietary low-power DSP processor core VS_DSP4, working data memory, 5 KiB instruction RAM and 0.5 KiB data RAM for user applications, serial control and input data interfaces, upto 8 general purpose I/O pins, an UART, as well as a high-quality variable-sample-rate mono ADC and stereo DAC, followed by an earphone amplifier and a common buffer.

VS1033 features special Headphone Sound Externalization feature (EarSpeaker) that processes the decoded audio to provide more natural sound in headphone listening conditions. It widens the stereo image and positions the sound sources outside the listener's head.

VS1033 receives its input bitstream through a serial input bus, which it listens to as a system slave. The input stream is decoded and passed through a digital volume control to an 18-bit oversampling, multi-bit, sigma-delta DAC. The decoding is controlled via a serial control bus. In addition to the basic decoding, it is possible to add application specific features, like DSP effects, to the user RAM memory.

Available in a LQFP-48 pin package.

Features:

  • Decodes MPEG 1 & 2 audio layer III (CBR +VBR +ABR); layers I & II optional
  • MPEG4 / 2 AAC-LC-2.0.0.0 (+PNS)
  • WMA4.0/4.1/7/8/9 all profiles (5-384 kbps)
  • WAV (PCM + IMA ADPCM)
  • General MIDI / SP-MIDI format 0
  • Encodes IMA ADPCM from microphone or line input
  • Streaming support for MP3 and WAV
  • EarSpeaker Spatial Processing
  • Bass and treble controls
  • Operates with a single clock 12..13 MHz
  • Can also be used with 24..26 MHz clocks
  • Internal PLL clock multiplier
  • Low-power operation
  • High-quality on-chip stereo DAC with no phase error between channels
  • Stereo earphone driver capable of driving a 30ohm load
  • Quiet power-on and power-off
  • I2S interface for external DAC
  • Separate operating voltages for analog, digital and I/O
  • 5.5 KiB On-chip RAM for user code / data
  • Serial control and data interfaces
  • Can be used as a slave co-processor
  • SPI flash boot for special applications
  • UART for debugging purposes
  • New functions may be added with software and 8 GPIO pins
  • Lead-free RoHS-compliant package (Green)

MP3 Codec IC - VS1033D-L Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • automaton / about 12 years ago / 1

    I'd love to see a breakout board and some tutorials using this chip.

  • Benjius / about 13 years ago / 1

    Please restock these codec ic's it's impossible to get them elsewhere !
    Thanks !

Customer Reviews

No reviews yet.