Ogg Vorbis Codec IC - VS1000D

VS1000 is a single-chip Ogg Vorbis (license-free audio codec) player. VS1000 contains a high-performance low-power DSP core VS_DSP4, Nand flash interface, full speed USB port, general purpose I/O pins, SPI, UART, as well as a high-quality variable-sample-rate stereo DAC, and an earphone amplifier and a common voltage buffer. The device also features internal voltage regulators and voltage monitor. VS1000 can be powered from one supply voltage.

VS1000 firmware implements a default player that reads and plays files from the Nand Flash. Only Nand Flash memory, crystal and PSU are needed to build a minimalistic audio player application. The player can be customized or replaced by using boot from Nand Flash.

When connected to USB, the firmware implements USB Mass Storage Device protocol or acts as an Audio Device, providing a single-chip USB headphone application.

EarSpeaker spatial processing provides more natural sound in headphone listening conditions. It widens the stereo image and positions the sound sources outside the listener's head.

SPI EEPROM can be used to load code in applications that do not use Nand Flash.

Hardware Features:

  • Ogg Vorbis decoder
  • Full Speed USB
  • Nand Flash interface with ECC
  • Single input voltage: Internal voltage regulation for analog, digital, and I/O power
  • Low-power operation
  • Operates with a single 12~MHz clock
  • Internal PLL clock multiplier
  • Power button pin, software-controlled power-off
  • I/O for user interface
  • High-quality on-chip stereo DAC with no phase error between channels
  • Stereo earphone driver capable of driving a 30ohm load
  • Lead-free RoHS-compliant package (Green)

Firmware Features:

  • Implements USB Mass Storage Device and Audio Device
  • Nand Flash handling with error correction, block remapping, and wear levelling
    • Supports single-level-cell single-chip-select 8-bit Nand Flash devices.
  • Default player application in firmware
    • Decodes Ogg Vorbis, Supports sound level normalization using Replay Gain
    • Pause / Play
    • Volume control
    • Next / Previous Song
    • Rewind and Fast Forward
    • Random Play
    • EarSpeaker Spatial Processing
  • Bass and treble controls for customized player
  • NAND-FLASH boot for customized player
  • SPI-FLASH boot for special applications
  • UART for debugging and special applications

Ogg Vorbis Codec IC - VS1000D Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.