Color 24-Bit LCD 4.3" PSP Connector

This is the ZIF connector for the PSP LCD. 0.5mm pitch means you'll have to be a bit experienced with soldering.

Note: The ribbon contacts are on the bottom of the connector. This means the PSP LCD will be facing down initially when you insert the ribbon into the connector and then fold the LCD back over the connector saving PCB space.

Color 24-Bit LCD 4.3" PSP Connector Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.