×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

iMX21 COG

A stackable system based around the Freescale Semiconductor i.MX21 multimedia ARM9 processor. This SBC measures only 2"x1.75" in size and features 64MB SDRAM, 16MB of FLASH memory, onboard USB and is compatible with any of the Virtual Cogs VC21 series accessory boards.

Specifications:

  • Freescale Semiconductor i.MX21 ARM9 Multimedia Processor
  • Onboard 64MB Highspeed SDRAM
  • Onboard 16MB NOR FLASH
  • Power Over USB Capability
  • USB<->Serial Port for Easy Interfacing
  • Pass-Thru Bus Design Allow Stacking with Many Accessory COGS
  • Full JTAG Access
  • Two M2 mounting holes

Manuals:

Application Notes:

Datasheets:

Downloads:

Schematics: Please contact Virtual Cogs at support@virtualcogs.com for schematics.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.