Antenna GPS Chip-Scale

Replacement:GPS-09131. This product has been discontinued. This page is for reference only.

That is a GPS chip antenna. Itty-bitty! And we were just as surprised when it picked up just as many satellites as the larger ceramic antennas. The PDOP and VDOP (dilution of precision) of these chip antennas are greater than their ceramic siblings and the gain is not as great (to be expected), but heck, if you can get a lock with this little guy, who cares?

Check out our GPS buying guide!

  • Central Frequency - 1575MHz
  • Bandwidth - 60MHz
  • Gain (Typical) - 1dBi
  • VSWR - 2 (max)
  • Return Loss (db) - -10(max)
  • Polarization - Elliptically (1:3)
  • Pattern - Omni-directional
  • Impedance - 50Ohm
  • 2x8mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #5076 / about 17 years ago / 1

    I built an amplified antenna then a GPS unit with this antenna and they both worked great.
    More info here a href="http://www.geocities.com/rdh82000/APRS/TinyGPS.htm" class="store-txt-grey" target="new"_http://www.geocities.com/rdh82000/APRS/TinyGPS.htm/a_
    Robert

Customer Reviews

No reviews yet.