20 Channel GS405 Helical GPS Receiver Connector

**Replacement: **None. We're not selling these connectors anymore. This page is for reference only.

This is the SMD connector that mates with the GS405 GPS receiver.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Harinath / about 12 years ago * / 1

    Hello sparkfun, I can't find 10 pin ( 2 rows ) SWD jumper here. This is very useful for people who are working on ARM microcontrollers. Please stock them. Below are the few links where you can see the connector. SAMTEC shrouded header: FTSH-105-01-F-D-K

    http://www.samtec.com/ftppub/pdf/FTSH_MT.PDF

    http://www.samtec.com/ftppub/pdf/FTSH_SMT.PDF For more details see here : http://www.keil.com/support/man/docs/ulink2/ulink2_hw_connectors.htm

    http://support.code-red-tech.com/CodeRedWiki/HardwareDebugConnections

    This 10 pin male connector occupies less space than JTAG.

  • MattAttack / about 15 years ago / 1

    Be careful if you use this on a breakout board! The bent over surface mounting ends of the pins can short to the metal case on the GPS module when it is pressed in. I ended up using a through hole part (DigiKey p/n S9015E-05-ND) on my breakout board.

  • I Heart Robotics / about 16 years ago / 1

    The pins on this connector are slightly too long. The data sheet specifies a length of 2mm as opposed to 4.5mm for the mating area.
    On the other hand this does give you some room for double stick tatpe to secure the receiver.

Customer Reviews

No reviews yet.