Active Matrix OLED 2.83" with Touchscreen

Replacement:LCD-10089. This is a slightly larger TFT LCD from the same manufacturer. It also has touchscreen functionality and will serve as a replacement in most applications. This page is for reference only.

The uOLED-320XX-P1T series are compact & cost effective all in one display modules using the latest state of the art Active Matrix OLED (AMOLED) technology with an embedded PICASO graphics controller that delivers stand-alone functionality to any project. The easy to learn and use 4D Graphics Language (4DGL) with its vast built in library functions will allow rapid application development.

4DGL is a graphics oriented language, allowing the developer to write applications in a high level language (syntax similar to popular languages such as BASIC, C, Pascal, etc.) and run it directly on the PICASO processor embedded in the uOLED-320XX-P1T modules.

4DGL allows the user to take complete control of all available resources on that hardware platform such as the Serial Port, Graphics AMOLED Display, uSD-Card, I/O pins, etc. This eliminates the need for an external host controller/processor to drive the uOLED-320XX-P1T modules via serial commands. It provides the user complete control over the hardware module allowing them to quickly develop powerful applications.

Documents and Software:

  • QVGA 240 x RGB x 320 pixel resolution with 256, 65K or 262K true to life colors enhanced AMOLED screen
  • No smearing effects and minimized static image burn-in
  • Near 180 degree viewing angle
  • Easy 5 pin interface (VCC, TX, RX, GND, RESET)
  • Voltage supply from 3.6V to 5.5V, current @ 60mA nominal when using a 5.0V supply source
  • Powered by the fully integrated PICASO-MD3
  • Onboard micro-SD (uSD) memory card adapter for storing of icons, images, animations, etc. (up to 2GB)
  • Built in 4DGL graphics library functions such as: LINE, CIRCLE, RECTANGLE, USER BITMAP, BACKGROUND COLOUR, PUT PIXEL, IMAGE, VIDEO, etc.
  • Audio amplifier with a tiny 8-Ohms speaker for sound generation and wave file playback.
  • 67.7 x 59.54 x 11mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.