Car Adapter USB Power Supply - 5VDC 650mA

This is device that plugs into the 12-24V outlet in cars. It has a USB type A connector and can source 5V up to 650mA. This allows the user to charge or run a USB device in a car! We know - it's nothing too novel, but extremely handy if you've got a device that can charge over USB. The car adapter also works as a great 5V source to run many of our development boards.

Check out our Unregulated Power Supply Tutorial!

  • Works in cars or trucks with 12V to 24V input
  • 5V max 650mA output
  • Replaceable fuse
  • Power on LED

Car Adapter USB Power Supply - 5VDC 650mA Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Landon / about 16 years ago / 1

    This is the cheapest car-cord you buy for an iPhone.
    Add the standard USB-to-ipod/iphone cable that came with your device and you have a $5 car-cord.
    Whenever I buy a new cell phone, I usually end up having to get a cord just for that phone. Even though Apple doesn't supply a car-cord with an iphone or ipod, this is all it takes to get one.
    It works well for charging up all the USB chargeable devices you have including backup batteries that are charged by USB.

Customer Reviews

No reviews yet.