ProtoBoard TQFP44 0.8mm Pitch

Replacement: None. We are no longer carrying this protoboard in our catalog. This page is for reference only.

This breakout board allows for standard surface mount, SMD and SMT, TQFP 44 pin packages with 25mil (0.8mm) spacing between pads. The PCB uses a double copper layer plated through-hole surface mount design. Square copper pads are located on the bottom side of the board for other surface mount components. Plated through-holes are off the center of square copper pads for creating soldering space. These work great with our protoboards.

Check out our Surface Mount Soldering Tutorials!

  • 44 pin, 31mil (0.8mm) spacing.
  • 2 inch square (50.8mm).
  • Three 4-40 standard screw holes for fixing board position.

ProtoBoard TQFP44 0.8mm Pitch Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Omega / about 15 years ago / 2

    Can I get a 32 pin 8mm version?!

  • Member #182792 / about 11 years ago / 1

    This board worked really well for prototyping with an ATxmega64D4

  • keyserkid131 / about 12 years ago / 1

    Would the DS3234 work on the SMD side of this board?

  • SubMicro / about 13 years ago / 1

    What about 48 pin?

  • Gregly / about 14 years ago / 1

    I'd love to see more QFP adapters in general, particularly ones for the most common pin counts (32, 44, 64, 100). Of course, if I'd just get off my butt and learn Eagle, I could just have BatchPCB make me up a bunch of them... ;)

  • SubMicro / about 14 years ago / 1

    I'd like a 48 pin .5mm version

  • ddegn / about 14 years ago / 1

    This is just the right size for Parallax's Propeller Chip (44-Pin QFP). I been able to attach both DIP EEPROM (using the extra prototyping holes) and SOIC EEPROM (using the square pads on the back side of the board). To match the pitch of SOIC chips, I cut the square pads on the back in half. I use a DMM to make sure I'm electrically isolated the half pads.
    I've used these a lot and really like them.

Customer Reviews

No reviews yet.