SCP1000 Gasket

Replacement: None. We have stopped carrying the SCP1000, so we no longer carry the gasket. This page is for reference only.

This is an thermoplastic elastomer, alcryn gasket that fits on to the SCP1000. For all of your water proof or protective needs, this gasket protects the majority of the SCP1000 leaving a small hole for the sensing element to detect the ambient pressure.

Note: If you plan on using the SCP1000 in direct sunlight, we suggest purchasing this gasket.

  • Made of environmentally robust MPR ALCRYN 2080 NC material
  • ISO 2881 qualified
  • EN-13319 qualified for aging with extended period of time
  • Proof pressure 10bar
  • Built in cover to protect sensing element against sharp objects and direct light
  • Designed to allow easy assembly
  • Operating temperature: -30 - +70 degrees C
  • 7.0 mm diameter, 2.05 mm depth

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.