Replacement: None. We are no longer carrying this module but check out our other magneto sensors! This page is for reference only.
The OS4000-T has an extremely small form factor (0.6x0.6? square), even smaller than the OS5000-S. This tiny module contains a high resolution three axis, tilt compensated digital compass. The flexible design uses a simple TTL serial connection for system integration. The OS4000-T provides precise heading, roll and pitch data ideal for rapid attitude measurement. The compass offers an easy to use ASCII interface which includes hard-iron calibration and simple data configuration for your application.
Note: This module has a 1.27mm pitch connector and the cable below in the related items can be used on this board. However, you will might need to cut the connector to get the cable on all of the usable pins.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.
does it connect to a ttl breakout board?
it should but i cant find which header is which as there is no schematics, the manual is extensive other then that.
How does this differ from SEN-08656? They bothy appear to give the same outputs, but this one is slightly more accurate?