Mini Button Pad Set - Black

Replacement: None. We do not have a direct replacement, but are looking for one. This page is for reference only.

This is a button pad set that is designed to mount in a project enclosure. Comes with a black button pad and bezel.

The silicon rubber buttons have small conductive pads on the back side of the button to allow for shorting traces on a PCB - like the button mechanism inside a TV remote. Each button has a small 3mm hole for smaller 3mm LEDs. We have not (yet!) found an LED that will show through these buttons.

The button pad and bezel can be separated into 3 separate button segments or used as is. Each button configuration has 4 mounting holes located in each corner for sturdy mounting in any enclosure.

This set does not include a PCB, but example designs are available below.

  • Height - 0.3", diameter of one button - 0.48"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Parcanman / about 14 years ago / 1

    I doubt you're gonna find a 3mm LED that will show through the rubber, but maybe punching through the button surface would allow it to show.
    My guess is that the hole is there for the shaft of a "tall" tactile switch as an alternative to membrane switches, or that it was just a part of the molding method.

Customer Reviews

No reviews yet.