Mini Button Pad Set - White

Replacement: None. We do not have a direct replacement, but are looking for one. This page is for reference only.

This is a button pad set that is designed to mount in a project enclosure. Comes with a white button pad and bezel.

The silicon rubber buttons have small conductive pads on the back side of the button to allow for shorting traces on a PCB - like the button mechanism inside a TV remote. Each button has a small 3mm hole for smaller 3mm LEDs. Any color LED will show nicely through these buttons.

The button pad and bezel can be separated into 3 separate button segments or used as is. Each button configuration has 4 mounting holes located in each corner for sturdy mounting in any enclosure.

This set does not include a PCB, but example designs are available below.

  • Height - 0.3", diameter of one button - 0.48"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • smd0603 / about 14 years ago / 1

    These have been out of stock for months. Is it necessary to back-order in order to get them?

  • nrp / about 15 years ago / 1

    Nice buttons. They look way cool when you have a different colored LED under each one. Though, the directional middle button is fairly difficult to use as an actual directional. I'm just using all four contacts as one button.

Customer Reviews

No reviews yet.