2.4GHz Ceramic Chip Antenna White

This is a monolithic SMD 2.4GHz antenna. Works well for any 2.4GHz application, including WLAN, Home RF, and with Bluetooth®**** applications.

  • 2.4-2.5GHz range
  • 3.0dBi Peak Gain
  • 50Ohm impedance
  • 9.5 x 2.0 mm

2.4GHz Ceramic Chip Antenna White Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #55224 / about 13 years ago / 2

    What is the performance difference between this antenna and the smaller, more expensive blue one?

    • kensbey / about 12 years ago / 1

      i would also like to know this. i currently have a hobby project that requires a 2.4ghz chip antenna, it would be really helpful if sparkfun could give us a little comparison.

  • Member #700040 / about 9 years ago / 1

    This part is identical to: http://www.digikey.com/product-detail/en/7488910245/732-1838-6-ND/1994578

  • DaveThomas / about 12 years ago / 1

    What is the maximum power that can be transmitted with this antenna?

  • SomeGuy123 / about 13 years ago / 1

    I would like to note that the ruler images are incorrect. Go by the dimensions listed in the description instead (9.5 x 2.0 mm).

Customer Reviews

No reviews yet.