USB JTAG for DSP TMS320

Replacement: None. We do not have a direct replacement for this programmer. This page is for reference only.

Low cost USB JTAG for DSP programming and emulation.

  • TMS320-JTAG-USB hardware is designed to utilize the XDS100 software
  • Program all TMS320F C28xx flash 32-bit Real Time Microcontrollers (DSP), not XDS510 compatible, but have own CCS 3.30 drivers and support
  • Supports all members of C2800 family (soon C5xxx and C6xxx support will be implemented)
  • Uses standard 0.1" 2x7 pin and 2x10 pin JTAG connector
  • No need for external power supply, all power is taken from USB and the target
  • Compatible with Code Composer Studio 3.30 software for programming, real time emulation, debugging, step by step program execution, breakpoints, memory dump etc everything all high priced emulators do
  • 50x40 mm (2x1.6") + 20 cm (8") cable

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • mohamed / about 14 years ago / 1

    I would like to know if thisp art is compatible with TMS320F2812 eZdSP
    because i want to buy it. Thanks

  • Rob.ert / about 15 years ago / 1

    Hello,
    I would like to know which type of compatible interface is this. A XDS100v1 or a XDS100v2 type?
    regards

Customer Reviews

No reviews yet.