Dual Axis Gyro - IDG500

The IDG-500 is a very small, dual-axis angular rate sensor (gyroscope). It uses InvenSense’s proprietary and patented MEMS technology with vertically driven, vibrating masses to make a functionally complete, low-cost, dual-axis angular rate sensor. All required
electronics are integrated onto a single chip with the sensor.

The IDG-500 gyro uses two sensor elements with novel vibrating dual-mass bulk silicon configurations that sense the rate of rotation about the X- and Y-axis (in-plane sensing). This results in a unique, integrated dual-axis gyro with guaranteed-by-design vibration rejection and high cross-axis isolation. It is specifically designed for demanding consumer applications requiring low cost, small size and high performance.

The IDG-500 gyro includes the integrated electronics necessary for application-ready functionality. It incorporates X- and Y-axis low-pass filters and an EEPROM for on-chip factory calibration of the sensor. Factory trimmed scale factors eliminate the need for external active components and end-user calibration. This product is lead-free and Green Compliant.

Note: We found some left over IDG500s in our production stock and are bringing them back for a limited time. We will not be stocking these gyros once they are gone, get them while you can!

  • 3V single-supply operation
  • Integrated X- and Y-axis gyros on a single chip
  • Two separate outputs per axis for standard and high sensitivity:
    X-/Y-Out Pins: 500°/s full scale range 2.0mV/°/s sensitivity
    X/Y4.5Out Pins: 110°/s full scale range 9.1mV/°/s sensitivity
  • Integrated amplifiers and low-pass filters
  • Auto-Zero function
  • On-chip temperature sensor
  • High vibration rejection over a wide frequency range
  • High cross-axis isolation by proprietary MEMS design
  • Hermetically sealed for temp and humidity resistance
  • 10,000 g shock tolerant
  • 4 x 5 x 1.2mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.