×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

HotPot Wiper/Actuator - 3N to 5N Force

**Replacement: **None. This has been discontinued by the manufacturer. We do still have the 1N to 3N version though. This page is for reference only.

This is a small wiper/actuator that is used to provide adequate and even pressure on the surfaces of the HotPot potentiometers. Unit provides 3-5N of force.

This product has been discontinued by the manufacturer. Once the current stock is gone, there will not be any more available.

Specifications:

  • M614 Threads
  • One thread per 1mm
  • 14mm length

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • acarr / about 15 years ago / 1

    Once these run out you can find them at tooling supply stores such as McMaster or Reid. They are called spring plungers with a Delrin nose. They are quite a bit cheaper here though.

  • MotiveForce / about 16 years ago / 1

    If someone buys this please let me know if it levitates like in the photo.

    • MattTheGeek / about 16 years ago / 1

      i wish it did levitate, lol.

    • Sorry - no it does not levitate. That's just our photographer trying to demonstrate how the wiper works. It should be shown at a 90degree right angle to the Pot, not levitating magically at 45 degrees...

Customer Reviews

No reviews yet.