HotPot Membrane Potentiometer - 50mm

**Replacement: **None. We do not have a direct replacement for this sensor. This page is for reference only.

When you need to track movement in a volatile environment, HotPot provides a thin and sealed form-factor with operating temperature tolerances of -40 to +85C. The HotPot is the preferred product for industrial and outdoor applications. By pressing down on various parts of the strip, the resistance linearly changes from 100Ohms to 10,000Ohms allowing the user to very accurately calculate the relative position on the strip. Can be used as an accurate positional indicator for CNC head positioning, variable user input (volume level input for example), straight user input (multiple button areas translate to given resistance levels), and many other applications.

The HotPots are ideal for higher temperature environments, but many users also find that the HotPots which are made out of a impregnated fiberglass material, 'feel' better than the SoftPots which are made out of a polyester base. If you're planning on using these pots with finger contact (versus with the actuator), you may want to consider using the HotPot line.

Unit comes with adhesive backing. Connector is 0.1" spaced and bread board friendly.

Note: Looks like we were too quick to retire these and we still have a few in stock. We're selling them for a limited time so get them now while we still have them!

Note: These potentiometers work great with a finger, or stylus. For premium repeatability, the wiper listed below is perfect for machine and object positioning.

Specifications:

  • Length [mm]: 50 (1.969")
  • Resistance: 10 kOhm
  • Resistance Tolerance: ?20%
  • Linear Tolerance: ?3%
  • Temp Range: -40?C to +85?C standard

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.