Push Button 33mm - Pink

This is a 33mm round momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for mashing.

  • Convex Button
  • 35.75 mm Diameter x 46 mm Height
  • M28 thread
  • Mounting Hole Diameter: 27.3 mm
  • Net weight: 0.015kg
  • Rated for 12V/1A

Push Button 33mm - Pink Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Bangwaiter / about 13 years ago / 2

    I am absolutely sure this is not rated at 12V/24A, 24 amps would blow this thing up in first millisecond. In the product description, you probably forgot to add decimal place in front of the 24A.

  • Member #407608 / about 12 years ago / 1

    can i install a led light indicator in there? or i have to break it?

  • Member #338479 / about 12 years ago / 1

    There seems to be two different batches of these $0.95 arcade buttons. The first batch comes with a white ring and the other comes with a black ring. The black ringed ones are lower quality than the white ringed ones ones. The buttons on the black ringed ones are sharper and the tension you get from pushing the button is inconsistent between them. The plastic is also more flimsy and the contacts on the bottom aren't as clean.

    The white ringed ones, on the other hand, have smoother buttons and have consistent tension between them. The contacts are clean and shiny on the bottom. I think the white ringed ones would be less prone to failure.

    Here's the kicker: the picture you see here isn't necessarily the one you'll receive. I got a cheap black ringed pink button in my order, but the yellow ones I ordered were white ringed. Just be aware of this if you're planning to use these in a real arcade machine.

  • stevech / about 14 years ago / 1

    SPST?
    Normally Open contacts?

  • CalebHC / about 16 years ago / 1

    Awesome color!

Customer Reviews

No reviews yet.