Powerline Smart Outlet

**Replacement: **None. There is no direct replacement for this product. We will no longer be carrying it. This page is for reference only.

This is the the smart outlet enclosed transceiver module that is designed to send/receive serial data over power lines. LinkSprite smart outlet system consists of one or more smart outlet controller units and one or more smart outlets. The smart outlet system can be controlled by host (PC or MCU) through serial port using convent AT commands. Smart outlet can be turned on/off, report real time power, and report accumulated energy consumed remotely by LinkSprite powerline communication technology.

The smart outlet controller can also be configured to transparently move serial data over the powerline network, and achieves the target of replacing cables by the ubiquitous powerline network.

All LinkSprite modules, including smart outlet controller and smart outlet have the built-in packet-level repeater function. This feature can greatly extend the coverage of the powerline communication.

LinkSprite smart outlet controller and smart outlet have both physical and logic addresses. In a network, both physical and logic addresses can be used to address different nodes in the network, and can also broadcast within the same domain.

Features:

  • Fully transparent mode, plug and play coming out of the box without the need to do any programming
  • Built-in error correction codes
  • Built-in repeater function to extend the coverage
  • Physical and logic address
  • AT commands used for advanced configuration
  • UART interface to host uP
  • FSK(Frequency Shift Keying) modulation used in physical layer
  • Low power Design
  • RoHS

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.