GE865-QUAD Cellular Module

**Replacement: **None. We no longer carry this particular breakout or module but check out the cellular category for more cellular modules and evaluation boards. This page is for reference only.

The new GE865 introduces the smallest GSM/GPRS Ball-Grid-Array (BGA) modules in the market. The low profile and small size of the unique BGA package for the GE865-QUAD enables the design of very compact applications. Since connectors are eliminated, the solution cost is significantly reduced compared to conventional mounting.

With its ultra-compact design and extended temperature range, the Telit GE865 product line is the perfect platform for high-volume M2M applications and mobile data devices. Additional features such as integrated TCP/IP protocol stack and serial multiplexer extend functionality of the application at no additional cost.

State-of-the-art ADCs, DACs and GPIOs provide connectivity to external peripherals such as sensors and displays.

This smaller SMD module requires an external SIM card socket and external Antenna Connection (50Ohm). This module interfaces through 3V CMOS logic levels. You must not use 5V levels. We recommend a simple voltage divider or equivalent logic level translation circuit.

  • 22x22mm (3.0mm thickness)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Larsie / about 14 years ago / 1

    Is there an eagle component for this? Can it be DIY-soldered by putting it on a pcb and heating the board?

    • Maxim / about 13 years ago / 1

      Check out this instructable: http://www.instructables.com/id/Toaster-Oven-Reflow-Soldering-BGA/

      It has Python: http://www.telit.com/en/products/gsm-gprs.php?p_id=12&p_ac=show&p=47

  • gudalex / about 14 years ago / 1

    Does this one support Python scripts?

  • richardh / about 14 years ago / 1

    Does the TCP/IP stack support IPv6? I think that's starting to be important info for anything with an IP stack now - I get the feeling we (the internet in general) will hit a tipping point one day, without much notice, and have to adapt very quickly.

Customer Reviews

No reviews yet.