×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

Power Supply - Digital Triple Output DC 30V/3A

Replacement: None. We aren't carrying this power supply any longer but check out our other models in the power supply category. This page is for reference only.

This is a adjustable 30V/3A power supply with fixed 5V and 12V output and digital display. Takes a 100-240VAC, 50/60Hz.

  • 3 selectable output ranges: 0 to 30V/0 to 3A; 5V/1A; 12V/1A
  • 2 - 3 Digit digital LCD displays
  • Adjustable Voltage and Current output
  • Easy snap terminals for fixed 5V/0.5A and 12V/1A outputs
  • Constant Voltage or Current
  • Current limiting indicator
  • Overload and short circuit protection
  • Binding post terminals for variable supply
  • AC power cord with US prongs

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • dr.m / about 15 years ago / 1

    Wouldn't it be much easier to just modify the cable itself? I bought a Manson NP-9615 (in 2002) which seems to be identical except for the casing and the European cable.

  • BricoGeek / about 15 years ago / 1

    Hi there, for those European customers, i have recorder a little video (in spanish) on how to change the power conector. Also you can see the power supply inside, very well done!
    http://www.bricogeek.com/index/cat/4/nid/1346/
    Hope this help.
    Best regards,
    Oscar Gonzalez

Customer Reviews

No reviews yet.