Dual Axis Gyro - IXZ500

Replacement: None. There is no direct replacement for this gryo, but check out the others in our gyro category. This page is for reference only.

The IXZ-500 is a very small gyroscope, designed to sense angular velocity on the x and z axes (pitch/yaw).****It uses InvenSense’s patented Nasiri-Fabrication platform, which integrates MEMS wafers with companion CMOS electronics through wafer-level bonding to produce a functionally complete, low-cost motion sensor. All required electronics are integrated onto a single chip with the sensor.

The gyro features a primary output with a ±500°/sec full scale range, for measuring higher speed motions, and has a secondary output with a ±110°/sec full-scale range, for sensing more precise movements. These dual outputs allow the system designer to use an analog-to-digital-converter (ADC) with two fewer bits, saving overall system cost.

The IXZ-500 gyro includes the integrated electronics necessary for application-ready functionality.It incorporates X- and Z-axis low-pass filters and an EEPROM for on-chip factory calibration of the sensor. Factory trimmed scale factors eliminate the need for external active components and end-user calibration. A built-in Proportional-To-Absolute-Temperature (PTAT) sensor provides temperature compensation information. The product is RoHS and Green Compliant.

  • 3V single supply operation
  • Integrated X- and Z-axis gyros on a single chip with in-plane mounting
  • Two separate outputs per axis for higher speed motions and lower-speed precise movements:
    • 500°/s full scale range (higher speed)
    • 110°/s full scale range (high precision)
  • Integrated amplifiers and low-pass filters
  • Auto Zero function for bias calibration
  • On-chip temperature sensor
  • High vibration rejection over a wide frequency range
  • High cross-axis isolation by proprietary MEMS design
  • Hermetically sealed for temp and humidity resistance
  • 10,000 g shock tolerant
  • 4 x 5 x 1.2mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.