LilyPad Arduino 168 Main Board

Replacement:DEV-09266. The new version uses the ATmega328. This page is for reference only.

This is LilyPad Arduino - the main board consisting of an ATmega168 with the Arduino bootloader and a minimum number of external components to keep it as small (and as simple) as possible. Board will run from 2V to 5V. The latest version of the LilyPad supports automatic reset for even easier programming. The back side of the LilyPad is now completely flat! We now use a surface mount programming connector to keep the header from poking through.

LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They're even washable!

  • 50mm outer diameter
  • Thin 0.8mm PCB

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.