×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

UART to Web Server Interface Card

**Replacement: **None. There is no direct replacement for this product and we will no longer be carrying it. This page is for reference only.

The Serial Web Server module provides TCP/IP access to the serial data. The output pin uses a 20-pin 2mm spacing layout, which is pin-compatible with XBee modules. The LinkSprite Serial Web Server module can also be plugged directly into a powerline communication modem to act as a powerline-to-web server bridge.

Because it's a serial server, a configurable static IP address is used to prevent the IP address from being changed. The IP and serial settings are configurable through the convenient AT commands, detailed in the datasheet.

Features:

  • 3.3V TTL UART
  • Low power
  • Fully transparent mode, plug and play out of the box without the need to do any programming
  • Static IP address
  • 10BaseT/100BaseTX Ethernet PHY
  • TCP/IP protocol support
  • Auto negotiation (Full-duplex and half duplex) support
  • AT command set, for advanced configuration

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.