Single Axis MEMs Gyro - LY530ALH

Replacement: None. We no longer carry this IC, but check out our sensors category for more gyros. This page is for reference only.

This is a low power, single axis yaw gyro from ST Microelectronics with a 300°/s maximum range. Options include integrated low pass filters and an embedded power down feature. Outputs both a 1x and 4x amplified, analog voltage proportional to the sensed angular-rate. Comes in an LGA-16 pin package.

  • 2.7 to 3.6VDC supply
  • Low power consumption
  • Wide operating temperature range (-40°C to +85°C)
  • High stability overtemperature
  • ±300°/s output
  • Embedded power-down feature
  • Analog angular-rate output
  • Two separate outputs (1x and 4x amplified)
  • Integrated low pass filters
  • Embedded self test
  • High shock survivability

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Tori / about 15 years ago / 1

    typo in the title ("Axes")

  • MotiveForces / about 15 years ago / 1

    Heads up to Eagle users: as of 11-3-09 the sparkfun Eagle library has an incorrect symbol for this part. The package is correct but the symbols has the pins labeled incorrectly.
    Overall I am impressed by the perforance/cost of this (based on the datasheet I haven't tried it yet).

  • HokieEngr / about 15 years ago / 1

    Has anyone got one of these up and running yet? General comments? Drift?

Customer Reviews

No reviews yet.