Robotics Kit - PICA2.0

Replacement: None. There is no direct replacement for this robot kit. This page is for reference only.

This is a intermediate skill-leveled robot kit, suitable for students in technical colleges as well as universities. This robotics kit will give you the opportunity to work with a 16x2 LCD, DC motors, servo motors, and more!

The backbone of the Robo-PICA kit is a PIC PIC16F887 microcontroller, set to run at 20MHz. Builders can write the controlling program in assembly, BASIC and/or C. This kit includes a number of example programs, compiled using the mikroC compiler, from mikroElektronika.

A USB programmer is included, compatible with Microchip's PICkit2TM programmer. The software can use PICkit2TM programming software. Free downlaod the latest version at www.microchip.com.

  • Controlled by PIC16F887 Microcontroller
  • Programmable via USB programmer (included)
  • Free UART port for interfacing wired and wireless serial devics
  • LCD16x2 display
  • Piezo speaker
  • 3x LEDs
  • 2x DC motors
  • 3x Servo motor Ports
  • 8-Programmable ports
  • Mechanical parts for building the robot
  • Power supplied from 4 of AA battery (rechargeable 1700mAH recommended)
  • CDROM with manuals and MikroC evaluation software

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • swort / about 14 years ago / 1

    Where is the chassis with motors kit?
    -> like robotshop and dfrobot have.. ?
    We are missing it for the Arduino!

  • Member #195172 / about 14 years ago / 1

    How can I buy additional ZX-03 sensor?

  • Member #195172 / about 14 years ago / 1

    What is the overall size of this chassis ?
    I can not find this info from the manual.
    My school project require the footprint must be less than 150x200mm

Customer Reviews

No reviews yet.