Turnigy Brushless 60A ESC

Replacement: None. We do not have a direct replacement for this product. This page is for reference only.

Turnigy's Electronic Speed Controller (v2.2) is a fine choice when high burst currents are needed for powering brushless motors. The ESC is fully programmable using the Turnigy programming card. Weighing in at 32g with a resistance of 0.0007Ω this little guy packs a punch.

This particular ESC is best suited for 1/10 car sizes. It is suggested that 5.5T 3650kv motors be used for best performance.

**Weight: **32g (1.13oz)

  • 60A continuous current
  • 380A burst current
  • Low resistance
  • Low weight
  • Programmable breaking and reverse
  • 2-3 cell LiPo capable
  • 1.24 x 1.08 x 0.94” (31.5 x 27.5 x 24 mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • NextPerception / about 15 years ago / 1

    it is not reversable is it?

    • This is a comment from a other website that sell the v2.2 of that controller. I have no clue it the one from SF is v2.2.
      "It is reversable with 25%50%75%and100% settings. It has the same choices for brake force.
      Running mode 3 choices are: forward only, forward&reverse with brake, forward&reverse."

    • NextPerception / about 15 years ago / 1

      and by reversible I mean fully reversable (not 25% power or something)

Customer Reviews

No reviews yet.