Accucel-6 50W 5A Balancer/Charger

Replacement: None. We are no longer able to get these. This page is for reference only.

The Turnigy Accucel 6 Balance Charger accurately balances and charges Lithium Polymer and NiMH batteries. The Accucel-6 will handle LiPo/LiFe up to 6S and NiMH/NiCd up to 15S and shows individual cell voltage during charge with realtime updates throughout the charge cycle.

The intuitive menu system means charging and cycling is an easy process and can be done quickly and accurately either in the field, by using a 12V input such as a car battery, or at home with a 12V power supply.

Bundled with the Accucel-6 are a number of input and output wires which should satisfy most any charging requirement. This charger has a JST-XH charge plug, which makes it compatible with Zippy, HXT, TURNIGY and any pack with a JST-XH adapter.

Note: Power supply not included.

  • Ni-MH/NiCd cells: 1~15
  • Li-ion/Poly cells: 1~6
  • Delta-peak sensitivity (NiMH/NiCd)
  • Large range of charge currents
  • Store function, allows safe storage current
  • Time limit function
  • Input voltage monitoring (protects car batteries in the field)
  • Data storage (Store up to 5 packs in memory)
  • Battery break in and cycling
  • Input Voltage: 11~17V
  • Circuit power: Max Charge: 50W / Max Discharge: 5W
  • Charge Current Range: .1~6.0A
  • Pb battery voltage* 5.31 x 3.93 x 1.57" (135 x 100 x 40mm)
  • Weight: 400g

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • DojoMojoMofo / about 14 years ago / 1

    hmm, powered by an arbitrary high current DC power source... Looks like lithium batteries are still too esoteric and specialized to use without setting up an electronics lab.

  • frank26080115 / about 14 years ago / 1

    I got mine for $24, paired with a 6 amp laptop charger, it's quite good. The functionality they packed into it is impressive.

  • bobski / about 15 years ago / 1

    (anyway)
    I lump all of these chargers together because they appear to use the same core software/hardware package. The menu/info display screens are identical (though the color of the 16x2 character display varies) and they all have four functionally identical buttons lined up under said display. The functional specs also have very little variation.
    Personally, I bought a "Supermate DC6" through hobbypartz.com a month or so ago. While adding a cooling fan, I poked around a bit and found the controller chip: An SMT ATMEGA168 tucked away under the LCD display, though some effort had been made to scratch off the numbering. An unused pin header was also apparent, which might be left over from programming (I didn't try to follow the traces to confirm). If these chargers are all as internally similar as i suspect they are, they could be interesting hacking fodder. Throw an Arduino bootloader in there (or not if you're hardcore like that ^_^) and write your own charging software.

    • frank26080115 / about 14 years ago / 1

      Sound fun but remember, lithium batteries can explode, I still charge my batteries inside a cooking pot.

  • bobski / about 15 years ago / 1

    There are a dozen or so varieties of this charger out there, sold under a variety of brand names at a wide range of price points (this is about mid-pack). The case design varies (overall size, cooling fins, fan or no fan and such), as do the power options (~12VDC with no AC adapter, 12VDC with adapter included, 12VDC adapter integrated into the case, etc). Some units include additional battery connector adapters (Tamiya, Deans, servo-style connectors for TX packs, receiver battery pack type connectors, glow-plug starter, etc). Some have integrated multi-cell lipo connectors (as above) where others have a single socket with an external adapter. Some include a temperature probe and a few even have a mini-USB port on the side of the charger, or include a USB adapter cable to log data to a PC.
    (character limits? really? how about a click-to-expand-comment link?)

  • NXTreme / about 15 years ago / 1

    I know that a company's main source of income is from the products they sell (:D) but you can buy this charger from HobbyKing.com for $24 dollars apiece. I imagine that the price will go down as your supplier gets to know you but I'd rethink my pricing. Again, I know its hard to make money (especially in times like these) if you don't sell for a profit.
    http://www.hobbyking.com/hobbyking/store/uh_viewItem.asp?idProduct=7028

    • quix / about 15 years ago / 1

      SF also adds (probably better) support and (for US customers) local warranty, the same with shipping...

      • NXTreme / about 14 years ago / 1

        I agree with you on that. Hobbyking.com is know for its pricey shipping.

Customer Reviews

No reviews yet.